Panhead screw with Torx

Image for Panhead screw with Torx from Schroff | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
Other Views
Catalog Number:  21500-039
Back To Product
  • Countersunk screw with torx, self-locking

    Product family:

    EuropacPRO

    Note:

    Torque max. 0.2 Nm

    Application:

    Transportation

Select product specifications before modifying or adding to project list or requesting a quote.

* Country / Region
Get Price and Availability Get Price and Availability

Technical Data

Length mm 9.3
Material St, zinc‐plated
Dimension [mm] 2.5 × 9.3
Qty PU 100 pieces
Material steel
Finish zinc-plated