Spring contacts for crimping

Image for Spring contacts for crimping from Schroff | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom

    Type:

    Individual Components

    Accessory type:

    Hardware - Screw, Nuts & Washers

Select product specifications before modifying or adding to project list or requesting a quote.

Type
 
Catalog Number Qty Description
Catalog Number Qty Description
PU 50 pieces Crimp contact 0.75 – 1.5 2, bronze, selectively gold-plated
PU 50 pieces Crimp contact 0.14 – 0.5 mm2, bronze, selectively gold-plated