Fixing clip for static plastic handle

Image for Fixing clip for static plastic handle from Schroff | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
Other Views
Catalog Number:  21101-239
Back To Product
  • Assembly aid for handles from 5 HP up to 42 HP

    Description:

    Fixing clip for trapeziform plastic handle

    Product family:

  • Frame Type Plug-In Units
  • Plug in units
  • Type:

    Individual Components

    Material:

    Aluminum

    Accessory type:

    Hardware - Screw, Nuts & Washers

Select product specifications before modifying or adding to project list or requesting a quote.

* Country / Region
Get Price and Availability Get Price and Availability

Technical Data

Dimension [mm] -
Qty PU 100 pieces
Color black
Material PPE, UL 94 V-0
Item 23
Description Fixing clip
Description mounting aid from 5 HP to 42 HP