EMC side panel gasket (PropacPRO)

Image for EMC side panel gasket (PropacPRO) from Schroff | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
Catalog Number:  30850-354
Back To Product
  • For EMC shielding between side panel and top cover or base plate (sufficient for at least 1 case)

    Product family:

    PropacPRO

    Delivery Includes:

    Kit

    Type:

    Individual Components

    Individual Component Type:

    EMC Shielding

Select product specifications before modifying or adding to project list or requesting a quote.

* Country / Region
Get Price and Availability Get Price and Availability

Technical Data

Length mm 2100.0
Material Silicone with silver coating
Item 1
Description Sealing cord, silicone, silver coated, Ø 2.4 mm, length 2.1 m