Slide nut

Image for Slide nut from Schroff | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
  • The slide nut is inserted into the groove of the horizontal rail instead of the threaded insert

    Product family:

    EuropacPRO

    Note:

  • Nuts used in item 3 suitable for: hinged front panels, 84 HP front or rear panels, 84 HP
  • Nuts used in item 4 suitable for: hinged front panels
  • Nuts used in item 3 and 4 suitable for: two front panels
  • Type:

    Individual Components

    Individual Component Type:

    Horizontal Rails & Accessories

Select product specifications before modifying or adding to project list or requesting a quote.

Quantity
 
Catalog Number Description Qty
Catalog Number Description Qty
Slide nut kit 1 100 slides/200 nuts
Slide nut kit 2 12 slides/24 nuts