Side panel type H textile EMC gasket (EuropacPro)

Image for Side panel, type H for textile EMC gasket from nVent SCHROFF | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
  • Side panels, type H, EMC sealing, side panel joints, handles, corner profiles, mounting in panels
  • Versions for EMC sealing (stainless steel or textile)

    Features:

    For high mechanical demands, 19" bracket, tox-cold welded, Al, 2 mm, clear passivated, front anodised, please order front handles separately

    Product family:

    EuropacPRO

    Individual Component Type:

    Side panels & Accessories

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Depth mm
 
Catalog Number Height U Depth mm Description Description Qty
Catalog Number Height U Depth mm Description Description Qty
3 175.0 without handle holes for high mechanical demands, 19" bracket, tox‐cold welded, Al, 2 mm, clear passivated, front anodised PU 1 pair
3 235.0 without handle holes for high mechanical demands, 19" bracket, tox‐cold welded, Al, 2 mm, clear passivated, front anodised PU 1 pair
3 295.0 without handle holes for high mechanical demands, 19" bracket, tox‐cold welded, Al, 2 mm, clear passivated, front anodised PU 1 pair
3 355.0 without handle holes for high mechanical demands, 19" bracket, tox‐cold welded, Al, 2 mm, clear passivated, front anodised PU 1 pair
6 175.0 without handle holes for high mechanical demands, 19" bracket, tox‐cold welded, Al, 2 mm, clear passivated, front anodised PU 1 pair
6 235.0 without handle holes for high mechanical demands, 19" bracket, tox‐cold welded, Al, 2 mm, clear passivated, front anodised PU 1 pair
6 295.0 without handle holes for high mechanical demands, 19" bracket, tox‐cold welded, Al, 2 mm, clear passivated, front anodised PU 1 pair
6 355.0 without handle holes for high mechanical demands, 19" bracket, tox‐cold welded, Al, 2 mm, clear passivated, front anodised PU 1 pair
3 175.0 with handle holes for high mechanical demands, 19" bracket, tox‐cold welded, Al, 2 mm, clear passivated, front anodised, please order front handles separately PU 1 pair
3 235.0 with handle holes for high mechanical demands, 19" bracket, tox‐cold welded, Al, 2 mm, clear passivated, front anodised, please order front handles separately PU 1 pair
3 295.0 with handle holes for high mechanical demands, 19" bracket, tox‐cold welded, Al, 2 mm, clear passivated, front anodised, please order front handles separately PU 1 pair
3 355.0 with handle holes for high mechanical demands, 19" bracket, tox‐cold welded, Al, 2 mm, clear passivated, front anodised, please order front handles separately PU 1 pair
6 175.0 with handle holes for high mechanical demands, 19" bracket, tox‐cold welded, Al, 2 mm, clear passivated, front anodised, please order front handles separately PU 1 pair
6 235.0 with handle holes for high mechanical demands, 19" bracket, tox‐cold welded, Al, 2 mm, clear passivated, front anodised, please order front handles separately PU 1 pair
6 295.0 with handle holes for high mechanical demands, 19" bracket, tox‐cold welded, Al, 2 mm, clear passivated, front anodised, please order front handles separately PU 1 pair
6 355.0 with handle holes for high mechanical demands, 19" bracket, tox‐cold welded, Al, 2 mm, clear passivated, front anodised, please order front handles separately PU 1 pair