Tip-up handle (PropacPro)

Image for PropacPRO, Tip-Up Handle from Schroff | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
  • Load-carrying capacity 20 kg
  • Can be locked in 30° increments
  • With powder-coated carrying bar

    Product family:

    PropacPRO

    Note:

    To fit the tip-up carrying handle, holes must be drilled in the side panel

    Type:

    Individual Components

    Individual Component Type:

    Handle

Select product specifications before modifying or adding to project list or requesting a quote.

Width HP
 
Catalog Number Qty Width HP
Catalog Number Qty Width HP
1 piece 28
1 piece 42
1 piece 63
1 piece 84