Perforated rail/for connector IEC 60603-2 Perforated rail/nfor connector IEC 60603-2

Image for Perforated rail
for connector IEC 60603-2 from Schroff | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
  • In conjunction with rear horizontal rails, VT

    Product family:

    EuropacPRO

    Note:

    A threaded insert is required to secure the perforated rail on the horizontal rail

    Type:

    Individual Components

    Individual Component Type:

    Horizontal Rails & Accessories

Select product specifications before modifying or adding to project list or requesting a quote.

Length mm
 
Catalog Number Length mm Qty Finish Description
Catalog Number Length mm Qty Finish Description
101.6 PU 4 pieces Clear chromated Perforated rail with thread M2.5
203.2 PU 4 pieces Clear chromated Perforated rail with thread M2.5