Basic kit (MultipacPro)

Image for MultipacPRO basic kit for non-standardized components (19
+ / - Hover over image to Zoom
  • Select further components (Accessories)
  • Select height and depth of the basic kit
  • Frame consists of two lateral parts and front/rear panel
  • Material: aluminium
  • For non-standardized assemblies (1 ... 5 U) and standardized assemblies (1, 2 U) conforming to IEC 60297-3-100, 101, 105

    Product family:

    MultipacPRO

    Note:

  • Please order mounting plate, cover and base plates, handles, telescopic slides separately
  • Dimensions h = clear mounting height = H‐8.1 mm, b = clear mounting width = 403 mm
  • Type:

    Individual Components

    Individual Component Type:

    Panels & Accessories

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Depth mm
 
Catalog Number Depth mm Qty h mm Description Description Height U Width HP
Catalog Number Depth mm Qty h mm Description Description Height U Width HP
220.0 PU 1 kit 43.65 Kit 1 x Al front panel, 3 mm; 2 x extruded Al side panels; 1 x Al rear panel, 2 mm, incl. fixing material kit 1 84
280.0 PU 1 kit 43.65 Kit Frame, Al extrusion, front panel, Al, rear panel, Al 1 84
340.0 PU 1 kit 43.65 Kit 1 x Al front panel, 3 mm; 2 x extruded Al side panels; 1 x Al rear panel, 2 mm, incl. fixing material kit 1 84
220.0 PU 1 kit 88.1 Kit 1 x Al front panel, 3 mm; 2 x extruded Al side panels; 1 x Al rear panel, 2 mm, incl. fixing material kit 2 84
280.0 PU 1 kit 88.1 Kit 1 x Al front panel, 3 mm; 2 x extruded Al side panels; 1 x Al rear panel, 2 mm, incl. fixing material kit 2 84
340.0 PU 1 kit 88.1 Kit 1 x Al front panel, 3 mm; 2 x extruded Al side panels; 1 x Al rear panel, 2 mm, incl. fixing material kit 2 84
280.0 PU 1 kit 132.55 Kit 1 x Al front panel, 3 mm; 2 x extruded Al side panels; 1 x Al rear panel, 2 mm, incl. fixing material kit 3 84
340.0 PU 1 kit 132.55 Kit 1 x Al front panel, 3 mm; 2 x extruded Al side panels; 1 x Al rear panel, 2 mm, incl. fixing material kit 3 84
400.0 PU 1 kit 132.55 Kit 1 x Al front panel, 3 mm; 2 x extruded Al side panels; 1 x Al rear panel, 2 mm, incl. fixing material kit 3 84
460.0 PU 1 kit 132.55 Kit 1 x Al front panel, 3 mm; 2 x extruded Al side panels; 1 x Al rear panel, 2 mm, incl. fixing material kit 3 84
280.0 PU 1 kit 177.0 Kit 1 x Al front panel, 3 mm; 2 x extruded Al side panels; 1 x Al rear panel, 2 mm, incl. fixing material kit 4 84
340.0 PU 1 kit 177.0 Kit 1 x Al front panel, 3 mm; 2 x extruded Al side panels; 1 x Al rear panel, 2 mm, incl. fixing material kit 4 84
400.0 PU 1 kit 177.0 Kit 1 x Al front panel, 3 mm; 2 x extruded Al side panels; 1 x Al rear panel, 2 mm, incl. fixing material kit 4 84
460.0 PU 1 kit 177.0 Kit 1 x Al front panel, 3 mm; 2 x extruded Al side panels; 1 x Al rear panel, 2 mm, incl. fixing material kit 4 84
460.0 PU 1 kit 221.45 Kit 1 x Al front panel, 3 mm; 2 x extruded Al side panels; 1 x Al rear panel, 2 mm, incl. fixing material kit 5 84