Horizontal rail, rear, type L-VT, "light", recessed installation (EuropacPro)

Image for Horizontal rail, rear, type L-VT, light, recessed installation from Schroff | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
  • Recessed installation for low mechanical demands (L-VT)
  • Al extrusion, anodised finish, conductive contact surface, with HP markings
  • Mounting top and bottom
  • < 28 HP not printed
  • For direct backplane mounting
  • Horizontal rail

    Product family:

    EuropacPRO

    Note:

    Delivery is in standard pack multiples. Pricing is per individual item

    Type:

    Individual Components

    Individual Component Type:

    Horizontal Rails & Accessories

    Standard pack quantity (SPQ):

    Please take into consideration that deliveries may be carried out in the stated SPQs (SPQ, e.g. 5 pieces, 10 pieces, 50 pieces, etc.). Differing order quantities (e.g. 2 pieces) may be changed to the next possible delivery quantity = Standard Pack Quantity.

Select product specifications before modifying or adding to project list or requesting a quote.

Length mm
 
Catalog Number Length mm Qty Delivery is exclusively made in Standard Pack Quantity (SPQ) Material Finish
Catalog Number Length mm Qty Delivery is exclusively made in Standard Pack Quantity (SPQ) Material Finish
106.68 1 piece (SPQ 10) 10 Aluminium extrusion Anodised, conductive contact surfaces
147.32 1 piece (SPQ 10) 10 Aluminium extrusion Anodised, conductive contact surfaces
208.28 1 piece (SPQ 10) 10 Aluminium extrusion Anodised, conductive contact surfaces
218.44 1 piece (SPQ 10) 10 Aluminium extrusion Anodised, conductive contact surfaces
325.12 1 piece (SPQ 10) 10 Aluminium extrusion Anodised, conductive contact surfaces
431.8 1 piece (SPQ 10) 10 Aluminium extrusion Anodised, conductive contact surfaces
1000.0 1 piece (SPQ 10) 10 Aluminium extrusion Anodised, conductive contact surfaces