Rear Panel, full width, perforated (PropacPRO)

Image for Full-width unshielded rear panel (PropacPRO) from Schroff | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
  • Mounting with support bracket on case (right and left)
  • Versions with and without perforation

    Product family:

    PropacPRO

    Type:

    Individual Components

    Individual Component Type:

    Panels & Accessories

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Width mm
Configuration
 
Catalog Number Qty w mm h mm Description Height U
Catalog Number Qty w mm h mm Description Height U
PU 1 kit 190.0 84.0 Without perforation 2
PU 1 kit 298.0 84.0 Without perforation 2
PU 1 kit 406.0 84.0 Without perforation 2
PU 1 kit 118.0 128.5 Without perforation 3
PU 1 kit 190.0 128.5 Without perforation 3
PU 1 kit 298.0 128.5 Without perforation 3
PU 1 kit 406.0 128.5 Without perforation 3
PU 1 kit 190.0 172.9 Without perforation 4
PU 1 kit 298.0 172.9 Without perforation 4
PU 1 kit 406.0 172.9 Without perforation 4
PU 1 kit 406.0 261.8 Without perforation 6
PU 1 kit 190.0 84.0 With perforation 2
PU 1 kit 298.0 84.0 With perforation 2
PU 1 kit 406.0 84.0 With perforation 2
PU 1 kit 118.0 128.5 With perforation 3
PU 1 kit 190.0 128.5 With perforation 3
PU 1 kit 298.0 128.5 With perforation 3
PU 1 kit 406.0 128.5 With perforation 3
PU 1 kit 190.0 172.9 With perforation 4
PU 1 kit 298.0 172.9 With perforation 4
PU 1 kit 406.0 172.9 With perforation 4
PU 1 kit 406.0 261.8 With perforation 6