Cover plate, universal (EuropacPro)

Image for EMC cover plate for subrack, universal, for special board depths from Schroff | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
  • Shielding is provided by optional EMC stainless steel gaskets, between cover plate and side panel
  • For variable positioning of horizontal rails e.g. for PCBs with non-standard formats
  • Perforation degree 58 %
  • Suitable for use with all horizontal rails

    Product family:

    EuropacPRO

    Note:

    In addition, 4 contact strips per subrack are required

    Type:

    Individual Components

    Individual Component Type:

    Cover Plates, Hoods and Accessories

Select product specifications before modifying or adding to project list or requesting a quote.

Width HP
Depth mm
 
Catalog Number Depth mm Qty Description Width HP
Catalog Number Depth mm Qty Description Width HP
175.0 PU 2 pieces cover plate, EMC 42
235.0 PU 2 pieces cover plate, EMC 42
295.0 PU 2 pieces cover plate, EMC 42
175.0 PU 2 pieces cover plate, EMC 63
235.0 PU 2 pieces cover plate, EMC 63
295.0 PU 2 pieces cover plate, EMC 63
175.0 PU 2 pieces cover plate, EMC 84
235.0 PU 2 pieces cover plate, EMC 84
295.0 PU 2 pieces cover plate, EMC 84
355.0 PU 2 pieces cover plate, EMC 84
415.0 PU 2 pieces cover plate, EMC 84
475.0 PU 2 pieces cover plate, EMC 84