Slide rails (Comptec)

Image for Comptec, Slide Rails from Schroff | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
  • Slide rails are suitable as supports for 19" subracks and 19" chassis

    Product family:

    Comptec

    Note:

  • 2 slide rails are required per subrack or 19" chassis
  • Slide rail cannot be used for shielded 19" subracks; special slide rails available on request
  • Type:

    Individual Components

    Individual Component Type:

    Slide Rails

Select product specifications before modifying or adding to project list or requesting a quote.

Depth mm
 
Catalog Number Depth mm Qty Description
Catalog Number Depth mm Qty Description
300.0 1 piece Slide rails for standard rear panel
400.0 1 piece Slide rails for standard rear panel
500.0 1 piece Slide rails for standard rear panel
600.0 1 piece Slide rails for standard rear panel