Support rail to DIN 43880 (EuropacPRO)

Image for Support rail to DIN 43880 (EuropacPRO) from Schroff | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
Other Views
Catalog Number:  24565-100
Back To Product
  • For retainer of modules in accordance with DIN 43880 like e.g. fuse/circuit breaker
  • For assembly on 19" module support

    Description:

    Support rails to DIN 43880

    Product family:

    EuropacPRO

    Delivery Includes:

    kit

    Type:

    Individual Components

    Individual Component Type:

    Module Support

Select product specifications before modifying or adding to project list or requesting a quote.

* Country / Region
Get Price and Availability Get Price and Availability

Technical Data

Qty PU 1 kit
Description Support rails to DIN 43880
Description 2 adaptor brackets, Al, 2 mm; support rail, St, zinc‐plated, (35/7.5 mm); for width 84 HP (430.5 mm);Mounted in module support or subrack on the side panel

Delivery Comprises:

Item Quantity Description
1 2 Adapter bracket, Al, 2 mm, anodized
2 1 Slide rail, St profile, 35/7.5 mm, length 430.5 mm, iridescent green chromated
3 1 Fixing materials kit

Accessories

Item