Front panel for 19" module support

Image for Front panel for 19
+ / - Hover over image to Zoom
Catalog Number:  24563-096
Back To Product
  • Front panel with cut-out conforming to DIN 43880 (for power distribution modules)
  • Height 3 U, width 84 HP

    Description:

    Front panel for 19" module support

    Product family:

    EuropacPRO

    Type:

    Individual Components

    Individual Component Type:

    Module Support

Select product specifications before modifying or adding to project list or requesting a quote.

* Country / Region
Get Price and Availability Get Price and Availability

Technical Data

Qty 1 piece
Description Front panel for 19" module support
Description 3 U, 84 HP, Al, 2.5 mm, front anodised, rear iridescent green chromated; GND/earth connection 6.3 mm FASTON; (cut‐out 395 mm x 46.2 mm); two blanking plates, plastic, polyester, colour similar to RAL 7035; to cover unused module slots

Delivery Comprises:

Item Quantity Description
1 1 Front panel, Al, 2.5 mm, front anodised, rear irisdescent green chromated; Earthing connection 6.3 mm FASTON on rear
2 2 Blanking strip, plastic, polyester, colour similar to RAL 7035; to cover unused module positions (215 mm x 52 mm each)
3 1 Assembly kit

Accessories

Item