Varistar CP Server, Single Cabinet

Image for Varistar CP Server, Single Cabinet from nVent SCHROFF | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
  • Server- and cabling cabinet with perforated doors, airflow rate 80 %
  • Ingress protection class IP 20
  • Static load-carrying capacity up to 1600 kg
  • Dynamic-carrying capacity up to 1000 kg (with castors)
  • Color RAL 7021 (black gray)

    Product family:

    Varistar

    Degree of protection:

    IP 20 or NEMA 1

    Shielding:

    No

    Door/rear panel:

    Perforated front and rear door

    Type:

    Server cabinet

    Load:

    1600 kg/ 3500 lb static

    Material:

    Steel frame and steel cladding

    Note:

    Other colors on request

Select product specifications before modifying or adding to project list or requesting a quote.

Height mm
Width mm
Depth mm
 
Catalog Number Height U Height mm Width mm Depth mm Description Version Qty
Catalog Number Height U Height mm Width mm Depth mm Description Version Qty
42 2000.0 600.0 1000.0 Adjustable feet Single cabinet 1 piece
42 2000.0 600.0 1000.0 Castor and adjustable foot Single cabinet 1 piece
42 2000.0 600.0 1200.0 Adjustable feet Single cabinet 1 piece
42 2000.0 600.0 1200.0 Castor and adjustable foot Single cabinet 1 piece
42 2000.0 800.0 1000.0 Adjustable feet Single cabinet 1 piece
42 2000.0 800.0 1000.0 Castor and adjustable foot Single cabinet 1 piece
42 2000.0 800.0 1200.0 Adjustable feet Single cabinet 1 piece
42 2000.0 800.0 1200.0 Castor and adjustable foot Single cabinet 1 piece
47 2200.0 600.0 1000.0 Adjustable feet Single cabinet 1 piece
47 2200.0 600.0 1000.0 Castor and adjustable foot Single cabinet 1 piece
47 2200.0 600.0 1200.0 Adjustable feet Single cabinet 1 piece
47 2200.0 600.0 1200.0 Castor and adjustable foot Single cabinet 1 piece
47 2200.0 800.0 1000.0 Adjustable feet Single cabinet 1 piece
47 2200.0 800.0 1000.0 Castor and adjustable foot Single cabinet 1 piece
47 2200.0 800.0 1200.0 Adjustable feet Single cabinet 1 piece
47 2200.0 800.0 1200.0 Castor and adjustable foot Single cabinet 1 piece