VARISTAR Colocation RAL 7021

Image for VARISTAR Colocation RAL 7021 from nVent SCHROFF | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
  • Colocation cabinets with 2, 3 or 4 compatments to accommodate e.g. servers (see specification table)
  • Flexible cabling, possible from above, below, left or right (data and power cables can be run separately)
  • Multi-point door locking
  • Perforated doors
  • Protection class IP 20
  • Color RAL 7021 (black gray)

    Product family:

    Varistar

    Degree of protection:

    IP 20 or NEMA 1

    Shielding:

    No

    Door/rear panel:

    Perforated front and rear door

    Type:

    Server cabinet, Colocation

    Load:

    800 kg/ 1800 lb static

    Material:

    Steel frame and steel cladding

Select product specifications before modifying or adding to project list or requesting a quote.

Height U / mm
Width mm
Depth mm
Number of Compartments
 
Catalog Number Depth mm Height mm Width mm Depth D mm Number of compartments Height U
Catalog Number Depth mm Height mm Width mm Depth D mm Number of compartments Height U
1000.0 2000.0 600.0 1000.0 2 42
1000.0 2000.0 600.0 1000.0 3 42
1000.0 2000.0 600.0 1000.0 4 42
1200.0 2000.0 600.0 1200.0 2 42
1200.0 2000.0 600.0 1200.0 3 42
1200.0 2000.0 600.0 1200.0 4 42
1000.0 2000.0 800.0 1000.0 2 42
1000.0 2000.0 800.0 1000.0 3 42
1000.0 2000.0 800.0 1000.0 4 42
1200.0 2000.0 800.0 1200.0 2 42
1200.0 2000.0 800.0 1200.0 3 42
1200.0 2000.0 800.0 1200.0 4 42
1000.0 2200.0 600.0 1000.0 2 47
1000.0 2200.0 600.0 1000.0 3 47
1000.0 2200.0 600.0 1000.0 4 47
1200.0 2200.0 600.0 1200.0 2 47
1200.0 2200.0 600.0 1200.0 3 47
1200.0 2200.0 600.0 1200.0 4 47
1000.0 2200.0 800.0 1000.0 2 47
1000.0 2200.0 800.0 1000.0 3 47
1000.0 2200.0 800.0 1000.0 4 47
1200.0 2200.0 800.0 1200.0 2 47
1200.0 2200.0 800.0 1200.0 3 47
1200.0 2200.0 800.0 1200.0 4 47
1000.0 2450.0 600.0 1000.0 2 52
1000.0 2450.0 600.0 1000.0 3 52
1000.0 2450.0 600.0 1000.0 4 52
1200.0 2450.0 600.0 1200.0 2 52
1200.0 2450.0 600.0 1200.0 3 52
1200.0 2450.0 600.0 1200.0 4 52
1000.0 2450.0 800.0 1000.0 2 52
1000.0 2450.0 800.0 1000.0 3 52
1000.0 2450.0 800.0 1000.0 4 52
1200.0 2450.0 800.0 1200.0 2 52
1200.0 2450.0 800.0 1200.0 3 52
1200.0 2450.0 800.0 1200.0 4 52