Etsirack frame

Image for Etsirack frame from Schroff | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
  • Back-to-back row layout is possible
  • In accordance with standards IEC 48 D and ETS 300 119
  • Top mounted cabling frame
  • Welded frame with metric grid holes in accordance with ETS 300119-3
  • Mounting height 81 SU
  • Static load-carrying capacity 200 kg

    Product family:

    Etsirack

    Degree of protection:

    None

    Shielding:

    No

    Type:

    Telecom rack

    Load:

    200 kg/ 440 lb static

    Material:

    Steel enclosure body and door

Select product specifications before modifying or adding to project list or requesting a quote.

Quantity
 
Catalog Number Depth mm Height mm Width mm Qty Depth D mm Color Height U
Catalog Number Depth mm Height mm Width mm Qty Depth D mm Color Height U
300.0 2200.0 600.0 PU = 1 piece on a palette 299.0 RAL 7035 47
300.0 2200.0 600.0 PU = 2 pieces on a palette 299.0 RAL 7035 47