Server Cabinets

data center racks

Server Cabinets and
Data Center Solutions

Schroff logo

With Schroff’s Varistar racks, nVent provides a highly flexible Data Center cabinet and server cabinets platforms that offer high loading capacity, comprehensive cable management options, access security and a wide range of energy efficient cooling systems that meet even the most demanding requirements.



  • Racks, networking and server cabinets ranging in height up to 52U tall
  • Colocation cabinets with 2, 3 or 4 separated compartments


The broad range of the optional features of Varistar racks include:

  • EMC shielding of 60 dB at 1 GHz
  • Shock and vibration resistance - tested to DL 6 per IEC 61587
  • Earthquake resistance to Bellcore Zone 4
  • Tested and certified to MIL S-901D

  • IT Racks & Colocation Cabinets
    nVent offers a wide range of Schroff server cabinets, network cabinets and colocation cabinets that can be configured and customized to your specific requirements:


    Rack Load-carrying capacity up to 1600 kg | 3500 lbs.
    Dimensions Standard models:
    Height 42U, 47U, 52U
    Width 600 to 800 mm | 23.6” to 31.5”
    Depth 600 to 1200 mm | 23.6” to 47.2”
    Profile Grid holes and meander-type profile with options for fixing at all three planes.

    Doors Full doors and double doors with 1 or 3-point locking, opening angle 180°, left or right mounted
    Top covers Solid, perforated, flat, raised, optional cut-out zones, brush strips
    Base plates Optional: multi-piece, brush strips, filler panels
    Side panels Screw-mounted or with quick-release fasteners; separating walls for side-by-side cabinets
    Security Various handle and closing options, including electronic and remote monitored handles
    19" plane Can be recessed in 25 mm increments in server and network cabinets (standard is 70 mm for server cabinets and 145/220 mm for network cabinets)
    Accessories Over 1000 parts and components, including equipment for cabling in the various cable ducting zones
    Colocation 2, 3 or 4 separate compartments with dedicated, protected cable channels

Product List
Products (  1 - 12 of 13  )
:
Switch to grid view
Switch to list view
  • 1
  • 2
Next Page
Compare Selected compare product
Product Listing
Switch to grid view
Switch to list view
  • 1
  • 2
Next Page