VARISTAR Seismic

Image for VARISTAR Seismic from nVent SCHROFF | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
  • Earthquake secure up to Bellcore Zone 4
  • Static load‐carrying capacity 1600 kg
  • Dynamic load‐carrying capacity of 250 kg
  • Customised solutions with higher loading are available

    Product family:

    Varistar

    Degree of protection:

    IP 20 or NEMA 1

    Type:

    Floor-standing cabinet

    Load:

    1600 kg/ 3500 lb static

    Certification:

    Seismic Bellcore Zone 4

    Dynamic Load:

    250 kg dynamic

    Color:

    RAL 7035 / RAL7021

Select product specifications before modifying or adding to project list or requesting a quote.

Height U / mm
Depth mm
 
Catalog Number Depth mm Height mm Width mm Depth D mm Height U
Catalog Number Depth mm Height mm Width mm Depth D mm Height U
600.0 2000.0 600.0 600.0 42
800.0 2000.0 600.0 800.0 42
800.0 1800.0 600.0 800.0 38