Networking Thermal Management

INNOVATIVE COOLING

FOR YOUR CASE.

Interscale Case

Depending on the amount of thermal energy created, various options are offered to cool embedded systems. In some systems, power loss is so low that no cooling is necessary. If power loss increases, convection cooled Interscale cases can be equipped with perforations and optional fan kits.

The heat can also be dissipated by conduction cooling using an integrated heat conductor or Schroff’s patented flexible heat conductor (FHC). Conduction cooling works by creating a direct thermal path from the processor through a heat conductor to the surrounding area.

Product List
Products (  1 - 9 of 9  )
Compare Selected compare product
Product Listing
RackChiller In-Row Cooler, 300 mm (55 kW) / 600 mm (75 KW) width, 230/208 V
  • In-Row air to water heat exchanger integrated into an enclosure (RAL 9005)
  • Water connection from the back top or bottom
  • Monitoring via Modbus or Ethernet interface
  • Control with internal and external sensors
  • Door cooler with integrated air-water heat exchanger, RackChiller Rear Door
  • Fanless solution, no noise, no additional power consumption, low maintenance
  • The optional water control set allows regulation of the water flow according to the actual heat load
  • Mounting frame allows the separation of heat exchanger and condensate management of the server rack removal
  • The rear room in the cabinet is fully available for wiring and power distribution
  • Easy to adapt to nVent cabinets and mounting kits for cabinets from other manufacturers
  • Modbus TCP and SNMP v2c interface
  • Door cooler with integrated air-water heat exchanger and fans, RackChiller Rear door
  • Active solution with fans supporting the air flow and equals the pressure drop at the heat exchanger
  • The optional water control set allows regulation of the water flow according to the actual heat load
  • Mounting frame allows the separation of heat exchanger and condensate management of the server rack removal
  • The rear room in the cabinet is fully available for wiring and power distribution
  • Easy to adapt to nVent cabinets and mounting kits for cabinets from other manufacturers
  • Modbus TCP and SNMP v2c interface
  • Water connection set
  • Water connection set for RackChiller rear door
  • Control valve with servomotor
  • Control valve with servomotor for RackChiller rear door
  • Water control package
  • Accessory for RackChiller
  • Control unit RDC
  • Control unit RDC for RackChiller rear door
  • Display for control unit
  • Display for RackChiller door cooler
  • Adapter Kit, RackChiller Rear Door to ProLine
  • Adapter Kit, RackChiller Rear Door to ProLine
  • The Adaptor Kit joins a RackChiller Rear Door cooler with Proline Server and Networking rack. The kits have been designed for ease of installation while maintaining sealing between cooler and rack.