Close
- Home>
- Products>
- Subracks, Cases & Front Panels>
- Small Form Factor Cases>
- Interscale Platform for Single Boards>
- Electronic Components
Filter by
- No further refinement
Electronic Components
MODULAR SUBRACKS
AND 19" CHASSIS
PLATFORMS FOR PCBs


nVent has a wide selection of subracks and 19" chassis, suitable for standard IEC/IEEE and non-standard boards, commonly found in industrial, transportation to telecommunication applications.
-
Subracks and 19” chassisSubracks, also known as a card cages, are used for reception of printed circuit boards (PCBs) in the 19” euroboard form factor or 19” plug in units (PIUs)HP and U dimensions
Dimensions based on the 19” form factor according to IEC 60297-3-10x or IEEE 1101.x standards
19” chassis are a form of subrack which accepts horizontal board mounting or the mounting of non-standard components like transformers or other heavy load accessories typically mounted on a chassis plate.
HP = horizontal pitch, used to measure the width of a subrack; 1 HP = 2/10” = 5,08 mmEMI / EMC SHIELDING
U = unit; used to measure the height of a subrack, 1 U = 1 ¾” =44,45 mm
EMI = Electromagnetic Interference, unwanted effects due to electromagnetic radiation and conduction
EMC = Electromagnetic Compatibility
EMC is the practice of reducing the electromagnetic field an electromagnetic waves in a space by blocking the field with barriers
-
Schroff subracks and 19” chassis
Designed to accommodate electronic equipment to be placed in a rac
- Commonly used in in military, telecom , transportation and test and measurement applications
- Many products offer market-leading EMI/EMC shielding
- Available in kits
- Can be enhanced with plethora of accessories or can be modified using individual components
EuropacPRO | MultipacPRO | Inpac | |
---|---|---|---|
Design | |||
Subrack | ![]() |
||
19" Chassis | ![]() |
![]() |
|
Standards | |||
IEC 60297-3-100 | ![]() |
![]() |
![]() |
IEC 60297-3-102 | ![]() |
![]() |
|
IEC 60297-3-103 | ![]() |
||
IEC 60297-3-104 | ![]() |
||
IEC 60297-3-105 | ![]() |
![]() |
|
IEEE 1101.x | ![]() |
||
Board Orientation and Type | |||
Vertical Board Orientation | ![]() |
![]() |
|
Horizontal Board Orientation | ![]() |
||
Accepts Standard Eurocards | ![]() |
![]() |
|
Accepts Non Standard Boards | ![]() |
![]() |
|
Product Specifications | |||
IP 20 to IEC 60529 | ![]() |
![]() |
![]() |
EMC to IEC 95373, part 15 | ![]() |
![]() |
|
Shock and vibration resistance up to 25g | ![]() |
||
Installation | |||
Rack Mount | ![]() |
![]() |
![]() |
Desktop | ![]() |
Connect With Us