Close
- Home>
- Applications>
- Indoor Manufacturing>
- Systems CompactPCI Based
Recommend products based on my needs
Filter by
Systems CompactPCI Based
MODULAR SUBRACKS
AND 19" CHASSIS
PLATFORMS FOR PCBs


nVent has a wide selection of subracks and 19" chassis, suitable for standard IEC/IEEE and non-standard boards, commonly found in industrial, transportation to telecommunication applications.
-
Subracks and 19” chassisSubracks, also known as a card cages, are used for reception of printed circuit boards (PCBs) in the 19” euroboard form factor or 19” plug in units (PIUs)HP and U dimensions
Dimensions based on the 19” form factor according to IEC 60297-3-10x or IEEE 1101.x standards
19” chassis are a form of subrack which accepts horizontal board mounting or the mounting of non-standard components like transformers or other heavy load accessories typically mounted on a chassis plate.
HP = horizontal pitch, used to measure the width of a subrack; 1 HP = 2/10” = 5,08 mmEMI / EMC SHIELDING
U = unit; used to measure the height of a subrack, 1 U = 1 ¾” =44,45 mm
EMI = Electromagnetic Interference, unwanted effects due to electromagnetic radiation and conduction
EMC = Electromagnetic Compatibility
EMC is the practice of reducing the electromagnetic field an electromagnetic waves in a space by blocking the field with barriers
-
Schroff subracks and 19” chassis
Designed to accommodate electronic equipment to be placed in a rac
- Commonly used in in military, telecom , transportation and test and measurement applications
- Many products offer market-leading EMI/EMC shielding
- Available in kits
- Can be enhanced with plethora of accessories or can be modified using individual components
EuropacPRO | MultipacPRO | Inpac | |
---|---|---|---|
Design | |||
Subrack | ![]() |
||
19" Chassis | ![]() |
![]() |
|
Standards | |||
IEC 60297-3-100 | ![]() |
![]() |
![]() |
IEC 60297-3-102 | ![]() |
![]() |
|
IEC 60297-3-103 | ![]() |
||
IEC 60297-3-104 | ![]() |
||
IEC 60297-3-105 | ![]() |
![]() |
|
IEEE 1101.x | ![]() |
||
Board Orientation and Type | |||
Vertical Board Orientation | ![]() |
![]() |
|
Horizontal Board Orientation | ![]() |
||
Accepts Standard Eurocards | ![]() |
![]() |
|
Accepts Non Standard Boards | ![]() |
![]() |
|
Product Specifications | |||
IP 20 to IEC 60529 | ![]() |
![]() |
![]() |
EMC to IEC 95373, part 15 | ![]() |
![]() |
|
Shock and vibration resistance up to 25g | ![]() |
||
Installation | |||
Rack Mount | ![]() |
![]() |
![]() |
Desktop | ![]() |
Search Rules
For the current preview session, this page lists the search rules that have been triggered by your search.
You seems to be not logged in.
Close

FREE Configurator with basic features
No Registration Needed
Advanced Functionalities for registered Users at a glance :
No Registration Needed
Advanced Functionalities for registered Users at a glance :
- Save Your configurations as a project directly in your personal user account
- Modifications without Limits ! Edit, change, load as many times as you like
- Start a new Project from Your own configuration
- Request an Instant Time Quote in 1-Click
- 2D- & 3D-CAD downloads files of the configured cabinet in more than 30 native CAD formats
Connect With Us