Outdoor Unibody VENT

Image for Outdoor Unibody VENT from nVent SCHROFF | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
  • Double-walled, Al
  • Forced heat dissipation via fan assembled in side panel, max. 35 W/K
  • IP 55
  • One-piece inner case with removable outer cladding

    Product family:

    Unibody

    Degree of protection:

    IP 55 or NEMA 12

    Shielding:

    No

    Type:

    Aluminium, single wall

    Cooling:

    Fan, ventilation

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
 
Catalog Number Depth mm Height mm Width mm Height U
Catalog Number Depth mm Height mm Width mm Height U
500.0 930.0 700.0 16
500.0 1100.0 700.0 20
500.0 1330.0 700.0 25