MicroTCA.4 System, 3 U, 84 HP, for 6 AMC’s, 4 RTM’s, JSM-Slot

Image for MicroTCA.4 System, 3 U, 84 HP, for 6 AMC’s, 4 RTM’s, JSM-Slot from nVent SCHROFF | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
  • This product is no longer available as a standard product
  • For further requirements contact your Sales Office
  • ----------------------------------------------------------------
  • Conforms to PICMG MTCA.4 R1.0 specification
  • 3 U, 84 HP system for 5 Double Mid-size-AMC, 1 Double Full-size AMC, 1 Double Full-size MCH and 2 Double Full-size-Power-Modules
  • 4 rear transition module pin positions for double mid-size RTMs
  • Backplane with star topologie, direct connection for S-ATA / SAS, clock- and trigger lines as per PICMG MTCA.4
  • Telecom and fabric clock topology as per PICMG AMC.0 R2.0
  • Hot-swap fan units at the rear, air flow from front to rear; air filter exchangeable from front
  • Fan speeds can be separately adjusted via the MCH
  • Installation space for optimum JSM module on the back of the housing
  • Different Backplane topologies: PCIe x16 from MCH to AMC1 and AMC2 or x8 connection from MCH to all 6 AMC slots

    The system is designed for high-performance high availability applications. The hot-swap fan modules with EMMC in pull configuration ensure that the front and rear slots are cooled perfectly. The fan speed is adjustable via the MCH. The separate JSM installation space prevents an AMC slot from being occupied by a JTAG module. The system can take up to two power modules to ensure a sufficient power supply for the application. The backplane features clock and trigger lines as per PICMG MTCA.4, as well as interlocks. It also provides direct connections for SAS/SATA between the AMCs.

    Note:

  • Modified systems available on request
  • Optionally available with 3 fans and 2 EMMC's
  • Specification:

    MicroTCA.4

    Form factor:

    19" width

    Number of slots:

    6

Select product specifications before modifying or adding to project list or requesting a quote.

Backplane Type
 
Catalog Number Depth mm Number of slots Transmission rate Height U Width HP Air flow Backplane type
Catalog Number Depth mm Number of slots Transmission rate Height U Width HP Air flow Backplane type
373.0 6 40 Gbps 3 84 Front to rear X16 from MCH to AMC1 and AMC2
373.0 6 40 Gbps 3 84 Front to rear X8 connection from MCH to all AMC slots