MicroTCA.0 3 U system, for 2 single and 4 double (8 single) full-size AdvancedMC modules

Image for MicroTCA.0  3 U system, for 2 single and 4 double (8 single) full-size AdvancedMC modules from nVent SCHROFF | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
Other Views
Catalog Number:  11850-011
Back To Product
  • Clock topology to PICMG AMC.0 R2.0
  • Instead of 8 single full‐size AdvancedMC modules, the right‐hand board cage can be used for 4 double full‐size modules
  • Backplane with dual star topology, direct connections for S‐ATA/SAS
  • Two hot‐swap fan modules in push/pull configuration, each with cooling unit manager (CU EMMC), airflow from right to left
  • 3 U, 19" subrack system for 10 single full‐size AdvancedMC modules, 2 single full‐size MCHs and 2 power modules with width up to 12 HP
  • In accordance with PICMG MTCA.0 R1.0 specification
  • Air filter, exchangeable from front, with presence signal

    Note:

    Modified systems available on request

    Specification:

    MicroTCA.1

    Form factor:

    19" width

    Number of slots:

    6

Select product specifications before modifying or adding to project list or requesting a quote.

* Country / Region
Get Price and Availability Get Price and Availability

Technical Data

Depth mm 216.0
Height mm 133.35
Number of slots 10
Description MicroTCA.0, 3 U subrack system
Transmission rate 40 Gbps
Height U 3
Width HP 84

Delivery Comprises:

Item Quantity Description
1 1 MicroTCA system, 3 U, 84 HP, 216 mm deep, powder-coated, black, RAL 9005
2 10 AdvancedMC module slot, with guide rail, for horizontal board mounting
3 1 Backplane with dual‐star topology for 10 AdvancedMC modules, 2 MCHs and 2 power modules
4 2 Hot‐swap fan unit with cooling unit manager (CU EMMC) and 1 fan
5 1 Air filter, exchangeable from front
6 4 Splitting kit

Accessories

Item
Thmbnail Image MicroTCA power input module, single full-size, 12 V DC input, 40 A, with PM EMMC, non-redundant, with reverse polarity and overvoltage protection, 1 piece 21596-571 Add Item to Project List add item to project list
Thmbnail Image MicroTCA power input module, single full-size, 12 V DC input, 80 A, with PM EMMC, non-redundant, without reverse polarity and overvoltage protection, 1 piece 21596-572 Add Item to Project List add item to project list