Rack for In-row cooler Varistar SHX 30, height 2000 or 2200 mm

Image for Rack for In-row cooler Varistar SHX 30, height 2000 or 2200 mm from nVent SCHROFF | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
  • Rack to accommodate SHX 30 air/water heat exchanger

    Product family:

    Varistar

    Type:

    Cooling Elements

Select product specifications before modifying or adding to project list or requesting a quote.

Height mm
Depth mm
 
Catalog Number Depth mm Height mm Width mm Qty Description Description
Catalog Number Depth mm Height mm Width mm Qty Description Description
1000.0 2000.0 300.0 1 piece Frame Rack (VARISTAR Slim‐Line), St, RAL 7021; top cover and base plate, front and rear panel; prepared to accommodate SHX 30 air/water heat exchanger
1200.0 2000.0 300.0 1 piece Frame Rack (VARISTAR Slim‐Line), St, RAL 7021; top cover and base plate, front and rear panel; prepared to accommodate SHX 30 air/water heat exchanger
1000.0 2200.0 300.0 1 piece Frame Rack (VARISTAR Slim‐Line), St, RAL 7021; top cover and base plate, front and rear panel; prepared to accommodate SHX 30 air/water heat exchanger
1200.0 2200.0 300.0 1 piece Frame Rack (VARISTAR Slim‐Line), St, RAL 7021; top cover and base plate, front and rear panel; prepared to accommodate SHX 30 air/water heat exchanger