MicroTCA.4 filler modules

Image for MicroTCA.4 filler modules from nVent SCHROFF | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
  • Used to close the gap if a mid-size module is installed in a full-size slot

Select product specifications before modifying or adding to project list or requesting a quote.

Configuration
Version
 
Catalog Number Description Height Width Qty
Catalog Number Description Height Width Qty
MicroTCA.4 filler module, for front slot, with air baffle Mid Size Single 1 piece
MicroTCA.4 filler module with air baffle, full-size single Full Size Single 1 piece
MicroTCA.4 filler module, for front slot, with air baffle Mid Size Double 1 piece
MicroTCA.4 filler module, for front slot, with air baffle Full Size Double 1 piece
MicroTCA.4 filler module, for RTM slot, with air baffle Mid Size Double 1 piece
MicroTCA.4 filler module, for RTM slot, with air baffle Full Size Double 1 piece
MicroTCA.4 filler module, for RTM slot, with air baffle Mid Size Double 1 piece
RTM filler module with air baffle, mid-size double Mid Size Double 1 piece
RTM filler module with air baffle, full-size double Full Size Double 1 piece
MicroTCA front panel, installation above the MCH Mid Size Single 1 piece
MicroTCA front panel, installation above the MCH Full Size Single 1 piece
MicroTCA front panel, 2 HPFace avant MicroTCA, 2 F - Single 1 piece (SPQ 5)
MicroTCA front panel, 2 HP - Double 1 piece (SPQ 5)
MicroTCA.4 filler module, for RTM -Slot, without air baffle Mid Size Double 1 piece
MicroTCA.4 filler module, for RTM -Slot, without air baffle Full Size Double 1 piece
MicroTCA.4 filler module, for RTM-Slot, without air baffle Mid Size Double 1 piece
MicroTCA.4 filler module, for RTM slot, without air baffle Full Size Double 1 piece