VARISTAR Seismic, Bellcore Zone 4, 250 kg dynamic load, EMC shielded (longer level handle)

Image for VARISTAR Seismic, Bellcore Zone 4, 250 kg dynamic load, EMC shielded (longer level handle) from nVent SCHROFF | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
Other Views
Catalog Number:  10130-319
Back To Product
  • Doors with 4-point locking and screw‐fixed side panels
  • Static load‐carrying capacity 1600 kg
  • Earthquake secure up to Bellcore Zone 4
  • Dynamic load‐carrying capacity of 250 kg
  • Customised solutions with higher loading are available
  • Type of Protection IP55
  • Shielding 60 dB at 1 GHz, 40 dB at 3 GHz (tested to IEC 61587‐3)

    Product family:

    Varistar

    Delivery Includes:

    assembled

    Note:

    Other dimensions and versions available on request

    Degree of protection:

    IP 55 or NEMA 12

    Shielding:

    Yes

    Type:

    Floor-standing cabinet

    Load:

    1600 kg/ 3500 lb static

    Certification:

    Seismic Bellcore Zone 4

    Dynamic Load:

    250 kg dynamic

    Color:

    RAL 7035 / RAL7021

Select product specifications before modifying or adding to project list or requesting a quote.

* Country / Region
Get Price and Availability Get Price and Availability

Technical Data

Depth mm 800.0
Height mm 2000.0
Width mm 600.0
Depth D mm 800.0
Height U 42

Delivery Comprises:

Item Quantity Description
1 1 Welded basic frame, Heavy‐Duty, St profile, RAL 7021, with strengthening brackets
2 1 Earthquake base, St, RAL 7021
3 1 EMC, flat top cover, flush, St, finish AlZn, exterior RAL 7021
4 1 Front door, St, finish AlZn, powder‐coated RAL 7035, 180° hinge, 4‐point locking, lever handle
5 1 Rear panel, screw fixed, St, finish AlZn, powder‐coated RAL 7035
6 2 Side panel, screw fixed, St, finish AlZn, powder‐coated RAL 7035
7 1 Base plate, one‐piece, St, finish AlZn
8 2 19" panel/slide mount with EIA perforation, St, finish AlZn, front mounted, depth‐adjustable in 25 mm increments
9 1 GND/earthing kit, enclosed loose

Accessories

Item
Thmbnail Image Lifting eye for top cover, PU 4 pieces 23130-072 Add Item to Project List add item to project list
Thmbnail Image Key lock insert with push for lever handle, 3/4-point locking, 1 kit 23130-601 Add Item to Project List add item to project list
Thmbnail Image DIN profile half cylinder, with 2 keys 60114-121 Add Item to Project List add item to project list
Thmbnail Image Key lock insert, 8 mm square, for lever handle with 3/4- points locking, 1 piece 60130-919 Add Item to Project List add item to project list
Thmbnail Image Key lock insert, 6.5 mm triangle, for lever handle with 3/4-points locking, 1 kit 60130-920 Add Item to Project List add item to project list