Varistar EMC, with fan top cover (longer level handle)

Image for Varistar EMC, with fan top cover (longer level handle) from nVent SCHROFF | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
Other Views
Catalog Number:  10130-317
Back To Product
  • Shielding 50 dB at 1 GHz, (tested to IEC 61587‐3)
  • Fan top cover with 3 fans (up to 6 fans can be mounted)
  • Type of protection IP 20
  • Static load‐carrying capacity 800 kg
  • Doors with 4‐point locking and screw‐fixed side panels
  • Perforated base plate with cable ducting

    Product family:

    Varistar

    Delivery Includes:

    assembled

    Note:

    Further dimensions and version available on ServicePlus EMC. Please order base/plinth separately. For assembly of shelves and slide rails another pair of panel/slide mounts is necessary

    Degree of protection:

    IP 20 or NEMA 1

    Shielding:

    Yes

    Door/rear panel:

    Perforated front and rear door

    Type:

    Floor-standing cabinet

    Load:

    800 kg/ 1750 Ib static

    Material:

    Steel frame and steel cladding

    Dynamic Load:

    not tested

Select product specifications before modifying or adding to project list or requesting a quote.

* Country / Region
Get Price and Availability Get Price and Availability

Technical Data

Height U 42
Height mm 2000.0
Depth mm 800.0
Depth D mm 800.0
Width mm 600.0
Color RAL 7035
Shielding at 1 GHz [db] 50
Material St

Delivery Comprises:

Item Quantity Description
1 1 Welded basic frame, Slim‐Line, St profile, RAL 7021, with conductive seal all‐around
2 4 Adjustable foot, assembled
3 1 Raised top cover, St, 1.5 mm, RAL 7021; fan top cover with 3 axial fans, 230 VAC, incl. cabling and GND/ earthing; SCHUKO/UTE plug, cable length 2.5 m, IEC 60320‐C13 socket; assembly space for 3 further fans
4 1 Front door, St, inner surface AlZn, outside RAL 7035, 180° hinge, 4‐point locking, lever handle
5 1 Rear door, St, inner surface AlZn, outside RAL 7035, 180° hinge, 4‐point locking, lever handle
6 2 Side panel, screw‐fixed, St, inner surface AlZn, outside RAL 7035
7 1 Base plate with cable ducting, perforated, St, 1.5 mm, finish AlZn; cable entry to rear with conductive seal, 359 mm x 60 mm opening
8 2 19" panel/slide mount with EIA cut‐outs, AlZn, assembled at front, depth‐adjustable in 25 mm increments
9 1 GND/earthing kit, enclosed loose

Accessories

Item
Thmbnail Image Lifting eye for top cover, PU 4 pieces 23130-072 Add Item to Project List add item to project list
Thmbnail Image Castors with 2 locking, load-carrying capacity 400 kg, PS/St, PU 4 pieces, 2 locking, 2 non locking 23130-077 Add Item to Project List add item to project list
Thmbnail Image Key lock insert with push for lever handle, 3/4-point locking, 1 kit 23130-601 Add Item to Project List add item to project list
Thmbnail Image DIN profile half cylinder, with 2 keys 60114-121 Add Item to Project List add item to project list
Thmbnail Image Key lock insert, 8 mm square, for lever handle with 3/4- points locking, 1 piece 60130-919 Add Item to Project List add item to project list
Thmbnail Image Key lock insert, 6.5 mm triangle, for lever handle with 3/4-points locking, 1 kit 60130-920 Add Item to Project List add item to project list