Close
PMC Front Panel, chromated, shielded (stainless steel) with handle
Technical Data
Height U | 6 |
For case height [U] | 261.8 |
Width HP | 4 |
Qty | 1 piece |
Function | For PMC mezzanine applications |
Cut-out | 2 |
Thickness mm | 2.5 |
Delivery Comprises:
Item | Quantity | Description |
---|---|---|
3 | 1 | PMC front panel, Al extrusion, 6 U, 4 HP, clear passivated |
5 | 1 | EMC gasket (St, stainless) |
6 | 2 | Trapeziform extraxtor handle, type 1 |
Connect With Us