Plug in unit, front anodized, rear passivated, unshielded, type 1 trapezoid handle

Image for Plug in unit, front anodized, rear passivated, unshielded, type 1 trapezoid handle from Schroff | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
Other Views
  • For board thickness 1.6 mm only
  • At 6 U the board position can be offset by 1 HP to the right by swapping the top and bottom board holders. This creates space for SMD components on the left (solder) side

    Product family:

    Plug-in units

    Specification:

  • IEEE 1101.1/11
  • IEC 60297-3-101
  • Material and Surface Finish:

    Al, Front Anodized, Rear Passivated

    Handle:

    Trapezoid, Type 1

    Assembly:

    Screw on - Front Side

    EMC Shielding:

    Unshielded

    Standard:

    VME

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Width HP
 
Catalog Number For case height [U] Thickness mm Height U Width HP
Catalog Number For case height [U] Thickness mm Height U Width HP
128.4 2.5 3 4
128.4 2.5 3 5
128.4 2.5 3 6
128.4 2.5 3 7
128.4 2.5 3 8
128.4 2.5 3 10
128.4 2.5 3 12
261.8 2.5 6 4
261.8 2.5 6 5
261.8 2.5 6 6
261.8 2.5 6 7
261.8 2.5 6 8
261.8 2.5 6 10
261.8 2.5 6 12