Plug in unit, 3 U, front anodized, rear etched, shielded (textile), front assembly, IEL handle

Image for Plug in unit, 3 U, front anodized, rear etched, shielded (textile), front assembly, IEL handle from Schroff | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
Other Views
  • Front panel, shielded
  • Suitable for insertion and extraction forces up to 700 N (per pair)
  • To IEEE 1101.10 and IEC 60297-3-102
  • Designed for fitting of microswitches
  • Codable to IEC 60297-3-103/ IEEE 1101.10

    Specification:

  • IEC 60297-3-102
  • IEC 60297-3-103
  • IEEE 1101.10
  • IEEE 1101.1/11
  • Material and Surface Finish:

    Al, Front Anodized, Rear Etched

    Product family:

    Plug-in units

    Handle:

    IEL

    Assembly:

    Screw on - Front Side

    EMC Shielding:

    Shielded (Textile Gasket)

    Standard:

    CompactPCI, CompactPCI Serial, VME64x, VXS, VPX

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Width HP
 
Catalog Number For case height [U] Thickness mm Height U Width HP
Catalog Number For case height [U] Thickness mm Height U Width HP
128.4 2.5 3 4
128.4 2.5 3 6
128.4 2.5 3 8
128.4 2.5 3 10
128.4 2.5 3 12