Plug in unit, front anodized, rear passivated, unshielded, for cover on both sides, type 1 trapezoid handle

Image for Plug in unit, front anodized, rear passivated, unshielded, for cover on both sides, type 1 trapezoid handle from Schroff | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
Other Views
  • Usable connectors as per EN 60603 (DIN 41612): types B, C, D, F, H, R. Coding with a separate coding strip is not possible
  • Plug-in unit with extraction function
  • Coding with separate keying/coding strip is not possible
  • Where the shielding plate is used for the solder side, the PCB is offset to the right by 1 HP

    Note:

  • Keying/coding with separate keying/coding strip is not possible
  • Where the shielding plate is used for the solder side, the PCB is offset to the right by 1 HP
  • Specification:

    IEC 60297-3-101

    Material and Surface Finish:

    Al, Front Anodized, Rear Passivated

    Handle:

    Trapezoid, Static

    Assembly:

    Screw on - Front Side

    EMC Shielding:

    Unshielded

    Mechanical Shielding:

    Component Side and Solder Side

    Standard:

    VME

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Width HP
 
Catalog Number h mm For case height [U] Thickness mm Other Height U Width HP
Catalog Number h mm For case height [U] Thickness mm Other Height U Width HP
14.7 128.4 2.5 Mechanical shielding on component and solder side optional 3 5
19.8 128.4 2.5 Mechanical shielding on component and solder side optional 3 6
24.9 128.4 2.5 Mechanical shielding on component and solder side optional 3 7