Series 127

Image for Series 127 - PCB Tainer from Schroff | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
Catalog Number:  127
Back To Product
  • Length 127.0 mm (5.0 in) to 304.8 mm (12.0 in), 12.7 mm (0.5 in) increments
  • For sheet metal applications
  • Supports PCB thickness of .64 mm (.025 in) to 3.36 mm (.132 in)
  • DSCC 88052
  • Constructed from beryllium copper or steel
  • Available unplated or with silver, ebanol, copper, gold, nickel, zinc clear chromate, or zinc yellow chromate plating
  • Screw Actuation
  • Weight 1.29g/cm (.116 oz/in)
  • Cam and lobe based retention design

    Applications:

    The Series 127 Lok Tainer is designed for sheet metal enclosures and features a screw actuation, cam and lobe design for PBC retention in moderate shock and vibration environments.

    Installation:

    Two Lok Tainers are recommended, one at the top of the PCB board and one at the bottom (one left configured and the other right) and can be affixed to the chassis via screws or rivets. An optional flange is offered when the Series 127 Lok Tainer is used with Series 71 extractors.

    Note:

    From time to time, nVent may modify its product specifications to be in conformity with applicable industry, military or other relevant standards. Unless otherwise mutually agreed in writing, cancelled or superseded military specifications may be certified to the latest or superseding specifications. Products manufactured in conformity with such specifications will be deemed fully compliant whether or not you have been notified of such modifications, even if different from the original specification or those referenced by the customer.

    Materials:

    See series datasheet for material, surface finish and associated specifications.

Lead Time:

  • Standard product available in as little as 8 weeks. For modified product contact AskSchroff@nVent.com or 1-800-854-7086
  • Select product specifications before modifying or adding to project list or requesting a quote.

    * Country / Region
    Get Price and Availability Get Price and Availability

    Technical Data

    Recommended Torque 17.7 N-cm (25 in-oz)