Modular VENT

Image for Modular VENT from nVent SCHROFF | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
  • Aluminium profile frame with removable, double-walled cladding
  • IP 55
  • Double-walled
  • Forced heat dissipation via fans

    Product family:

    Modular

    Degree of protection:

    IP 55 or NEMA 12

    Shielding:

    No

    Type:

    Aluminium, double wall

    Cooling:

    Fan, ventilation

Select product specifications before modifying or adding to project list or requesting a quote.

Height U / mm
Width mm
Cabinet Type
 
Catalog Number Height U Height mm Width mm Description Depth mm Application
Catalog Number Height U Height mm Width mm Description Depth mm Application
25 1330.0 1300.0 Double door 600.0 -
29 1510.0 700.0 Single door 600.0 -
29 1510.0 1300.0 Double door 600.0 -
29 1630.0 1300.0 Double door 630.0 Railway