Outdoor Modular VENT (Fans)

Image for Outdoor Modular VENT (Fans) from nVent SCHROFF | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
Other Views
  • Aluminium profile frame with removable, double-walled cladding
  • IP 55 or NEMA 12*
  • Double-walled

    Note:

  • Height dimensions are without base/plinth
  • qW = specific heat dissipation capacity according to ETSI EN 300 019-1-4. 12*
  • Product family:

    Modular

    Degree of protection:

    IP 55 or NEMA 12~

    Shielding:

    No

    Type:

    Aluminium, double wall

    Cooling:

    Fan, ventilation

Select product specifications before modifying or adding to project list or requesting a quote.

Height U / mm
Width mm
Cabinet Type
 
Catalog Number Height U Height mm Width mm Depth mm Description Description Application
Catalog Number Height U Height mm Width mm Depth mm Description Description Application
25 1330.0 1300.0 600.0 Double door Height dimensions are without base/plinth, base/plinth height = 100 mm Railway
29 1510.0 700.0 600.0 Single door Height dimensions are without base/plinth, base/plinth height = 100 mm Railway
29 1510.0 1300.0 600.0 Double door Height dimensions are without base/plinth, base/plinth height = 100 mm Railway
29 1530.0 700.0 730.0 Single Door Height dimensions are without base/plinth, base/plinth height = 200 mm Telecom
29 1530.0 1300.0 630.0 Double Door Height dimensions are without base/plinth, base/plinth height = 200 mm Telecom
29 1530.0 1300.0 630.0 Double door Height dimensions are without base/plinth, base/plinth height = 100 mm Railway