Outdoor ComLine FTTX

Image for Outdoor ComLine FTTX from nVent SCHROFF | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
  • Single wall, lightweight aluminium cabinet
  • Insulated cabinet
  • IP 55
  • Height dimensions without plinth (120 mm)

    Product family:

    Comline FTTX

    Degree of protection:

    IP 55 or NEMA 12~

    Shielding:

    No

    Type:

    Aluminium, single wall

    Cooling:

    Insulation

Select product specifications before modifying or adding to project list or requesting a quote.

Height mm
Configuration
 
Catalog Number H [mm] Width mm Depth D mm Description
Catalog Number H [mm] Width mm Depth D mm Description
600.0 800.0 500.0 single access
1200.0 800.0 600.0 single access
600.0 800.0 500.0 dual access
1200.0 800.0 600.0 dual access