ModCenter 163

Image for ModCenter 163 from nVent SCHROFF | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
Catalog Number:  MC163
Back To Product

Description:

  • The Steinhauer ModCenter is the most versatile automated modification solution on the market today. With state-of-the art design and controls, the Steinhauer ModCenter is known for its:
  • Enclosure size handling capability
  • Best-in-class cutting speeds
  • Repeated precision
  • Ease of use
  • Features:

  • 1-Door model
  • Handles enclosures up to 63 in./1600mm tall by 49 in./1250mm wide
  • Handles back panels up to 65 in./1650 tall by 94 in./2400mm wide
  • Select product specifications before modifying or adding to project list or requesting a quote.

    * Country / Region
    Get Price and Availability Get Price and Availability

    Technical Data

    No Items available.