Module with pull handle mechanism, PICMG AMC.0 R2.0

Image for Module with pull handle mechanism, PICMG AMC.0 R2.0 from Schroff | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
  • Module in accordance with AdvancedMC standard
  • For installation in MicroTCA chassis or AdvancedMC carriers (e.g. conventional, cutaway and hybrid carriers)

Select product specifications before modifying or adding to project list or requesting a quote.

Height mm
Width HP
Material
 
Catalog Number Height mm h mm Material Description Description Width HP
Catalog Number Height mm h mm Material Description Description Width HP
73.8 60.8 Stainless steel Single compact, 3 HP Single compact 3
73.8 60.8 Stainless steel Single mid size, 4 HP Single mid‐size 4
73.8 60.8 Stainless steel Single full size, 6 HP Single full-size 6
148.8 135.8 Stainless steel Double compact, 3 HP Double compact 3
148.8 135.8 Stainless steel Double mid size, 4 HP Double mid‐size 4
148.8 135.8 Stainless steel Double full size, 6 HP Double full-size 6
73.8 60.8 Aluminium Single mid-size, 4 HP - 4
148.8 135.8 Aluminium Double mid-size, 4 HP - 4
73.8 60.8 Aluminium Single full-size, 6 HP - 6
148.8 135.8 Aluminium Double full-size, 6 HP - 6
73.8 60.8 Aluminium Single compact, 3 HP - 3
148.8 135.8 Aluminium Double compact, 3 HP - 3