Separating wall

Image for Separating wall from Schroff | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
  • Mounts laterally, prevents unauthorized access
  • Where cabinets are arranged in rows the separating wall replaces the cabinet side wall

    Product family:

    Varistar

    Type:

    Air baffles, separation covers

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
For Cabinet Depth mm
 
Catalog Number Qty For cabinet depth mm Description For cabinet height Height U For cabinet height
Catalog Number Qty For cabinet depth mm Description For cabinet height Height U For cabinet height
1 piece 1000.0 St, 1 mm, AlZn; lateral cabinet mounting prevents unauthorized access 2000.0 42 42
1 piece 1200.0 St, 1 mm, AlZn; lateral cabinet mounting prevents unauthorized access 2000.0 42 42
1 piece 1000.0 St, 1 mm, AlZn; lateral cabinet mounting prevents unauthorized access 2200.0 47 47
1 piece 1200.0 St, 1 mm, AlZn; lateral cabinet mounting prevents unauthorized access 2200.0 47 47
1 piece 1000.0 St, 1 mm, AlZn; lateral cabinet mounting prevents unauthorized access 2450.0 52 52
1 piece 1200.0 St, 1 mm, AlZn; lateral cabinet mounting prevents unauthorized access 2450.0 52 52