Flexible Heat Conductor (FHC), 70 mm (for Interscale conduction cooled)

Image for Flexible Heat Conductor (FHC), 70 mm (for Interscale conduction cooled) from nVent SCHROFF | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
Catalog Number:  24830-001
Back To Product
  • Patent pending conduction cooling solution for small form factorelectronics
  • Designed for ATX/ITX/Mini ITX & COM using Intel core-iprocessors and AMD processors with the following sockets: Intel: LGA775, LGA1150, LGA1155, LGA1156, LGA1366,LGA2011 ; AMD: AM2, AM2(+), AM3, AM3(+), FM1, FM2, FM2(+)
  • Compatible with Interscale C enclosures
  • Provides industry leading conduction cooling performance,70 % improvement over current conduction cooling methods
  • Conductor block expands/contracts vertically to compensate fortolerance stack up and optimizes surface contact and pressurealong the thermal path; eliminates the need for a thermal gappad
  • Secured to PCB with mounting brackets, sold seperately

    Delivery Includes:

    assembled

    Note:

    Please order the mounting bracket (Intel or AMD, listed under accessories) to assemble the FHC to the board

    Individual Component Type:

    Cooling

Select product specifications before modifying or adding to project list or requesting a quote.

* Country / Region
Get Price and Availability Get Price and Availability

Technical Data

Depth mm 50.0
Width mm 50.0
Height 68,50 ± 2.5 mm

Delivery Comprises:

Item Quantity Description
1 1 Flexible heat conductor, assembled; thermal greaseincluded
2 1 Frame, Al

Accessories

Item
Thmbnail Image Intel mounting brackets for 70 mm FHC, AMD, 1 piece 24830-002 Add Item to Project List add item to project list
Thmbnail Image AMD mounting brackets for 70 mm FHC, AMD, 1 piece 24830-003 Add Item to Project List add item to project list