Fan kit, height 80 mm, 1 or 2 fans (Interscale)

Image for Fan kit, height 80 mm, 1 or 2 fans (Interscale) from nVent SCHROFF | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
Other Views
  • Fan kit for mounting into Interscale

    Individual Component Type:

    Cooling

Select product specifications before modifying or adding to project list or requesting a quote.

Number of Fans
 
Catalog Number Description Voltage Power consumption (W) Airflow volume (m³/h) Height mm
Catalog Number Description Voltage Power consumption (W) Airflow volume (m³/h) Height mm
1 fan with holder 12 VDC 6.0 109 25.4
2 fans with holder 12 VDC 6.0 109 25.4