Washer

Image for Washer from Schroff | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
  • Washer

    Accessories:

    Washer

Select product specifications before modifying or adding to project list or requesting a quote.

Dimensions
Material
 
Catalog Number Material Dimension [mm] Qty Item Description Material Required number at 3 U Required number at 6 U
Catalog Number Material Dimension [mm] Qty Item Description Material Required number at 3 U Required number at 6 U
St, nickel‐plated A 2,6 PU 100 pieces 2 Spring washer, St, nickel-plated, A 2.6, DIN 137 - - -
St, nickel‐plated A2,7 DIN 125 PU 100 pieces - - St, nickel-plated 2 2
Plastic, PA 2,7 х 5 х 1 PU 100 pieces - - - - -
Plastic, PA 2.8 х 6.3 х 2 PU 100 pieces - - - - -