Hexagon nut

Image for Hexagon nut from Schroff | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
  • Nut

    Accessories:

    Nut

    Type:

    Individual Components

    Accessory type:

    Hardware - Screw, Nuts & Washers

Select product specifications before modifying or adding to project list or requesting a quote.

Type
 
Catalog Number Material Dimension [mm] Qty Material Item Description Application Application Height U Required number at 3 U Required number at 6 U
Catalog Number Material Dimension [mm] Qty Material Item Description Application Application Height U Required number at 3 U Required number at 6 U
St, nickel plated M2,5 PU 100 pieces Nickel-plated steel 22 Square nut Assembly of handle on front panel - - - -
St, nickel‐plated M2,5 PU 100 pieces St, nickel‐plated 15 - - for items 5 and 5b 6 3 6