Front Panels, Plug-in Units and Cassettes

FRONT PANELS AND
MODULAR OPTIONS TO
TO FIT YOUR APPLICATION

Front Panels
schroff logo

nVent has a wide selection of front panels and front panel kits compliant with IEC, IEEE, or PICMG standards. All can be easily and quickly modified with custom cutouts and high quality screen printing.

  • Schroff front panels and plug-in units
    Designed to hold, protect and offer I/O with PCB board mounted inside a 19” subrack, 19” chassis or 19” case.

    • Available as individual components or pre-assembled kits with front panels,
       handles, shielding if desired, and fixing hardware
    • Designed to industry standards such as IEC, IEEE, and PICMG
    • Unshielded and shieldable versions
    • Extensive standard range with various finishes and materials
    • Customization cut-outs, round holes and high quality color printing available

Front Panels

• Designed to hold, protect and offer I/O with PCB board mounted inside subrack or case.
• Standard front panels are available from 2U to 9U height, and widths ranging from 2HP to 84HP and have options for shielding, surface finish and mounting location.

Plug in Unit Kits
• Front panel kits which include the front panel, handle and all hardware required to fix the front panel to the subrack, cases or system.

Plug in Unit Components
• Handles, front panels, and EMC shielding parts that are designed specifically for plug in unit kits, but all sold separately.

Frame Type Plug in Unit Kits
• Also known as Cassettes.
• Are similar to a traditional Plug In Unit Kit, but fully enclose one or more printed circuit boards to provide mechanical, EMC, or RF protection.

Frame Type Plug in Unit Components
• Panels and EMC shielding that are designed specifically for frame type plug in unit kits, but all sold separately.

Front Element Systems
• LEDs, test sockets, and fuse holders to compliment other front panel and plug in unit products.