Cermet potentiometer

Image for Cermet potentiometer from Schroff | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
  • Short type for mounting plane 1

    Note:

  • Dimensions of connecting pins: 0.45 × 0.45 mm
  • Required front panel drill hole: Ø 8 mm
  • When left-hinged: pins 1 and 2 low-ohmic
  • When right-hinged: pins 2 and 3 low-ohmic
  • Type:

    Potentiometer

Select product specifications before modifying or adding to project list or requesting a quote.

Resistance (Ohms)
 
Catalog Number Qty Delivery is exclusively made in Standard Pack Quantity (SPQ) Resistance Ω
Catalog Number Qty Delivery is exclusively made in Standard Pack Quantity (SPQ) Resistance Ω
1 piece (SPQ 10) 10 1000.0
1 piece (SPQ 10) 10 5000.0
1 piece (SPQ 10) 10 20000.0
1 piece (SPQ 10) 10 100000.0