Varistar MIL, shielded

Image for Varistar MIL, shielded from nVent SCHROFF | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
  • Cabinet (IP 55) for extreme seismic and mobile conditions (with shock absorbers)
  • Tested to MIL-STD-901D
  • Doubly protected against corrosion, zinc-plated and powder-coated
  • 4 shock absorbers at bottom and 2 shock absorbers at top
  • EMC protection 60 dB at 1 GHz, 40 dB at 3 GHz (IEC 61587-3)
  • Rear panel horizontally partitioned for fitting of e.g. cable ducting

    Product family:

    Varistar

    Degree of protection:

    IP 55 or NEMA 12~

    Shielding:

    Yes

    Type:

    Floor-standing cabinet

    Load:

    1600 kg/ 3500 lb static

    Dynamic Load:

    150 kg dynamic

    Certification:

    MIL 901D

Select product specifications before modifying or adding to project list or requesting a quote.

Configuration
 
Catalog Number Depth mm Height mm Width mm Qty Depth D mm Description Shielding at 1 GHz [db] Height U
Catalog Number Depth mm Height mm Width mm Qty Depth D mm Description Shielding at 1 GHz [db] Height U
800.0 1800.0 600.0 1 piece 800.0 With wire cable shock absorbers 60 38
800.0 1800.0 600.0 - 800.0 With elastomer shock absorbers 60 38