Embedded test-system for COMe type 6

Image for Embedded test-system for COMe type 6 from Schroff | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
Catalog Number:  21265-030
Back To Product
  • Embedded system with x86 COM Express type 6 module
  • Variety of interfaces, such as PCIe, mPCIe, USB, Display Port and XMC Slot
  • Internal interfaces for additional boards to enhance functionality, e.g. for fieldbus interfaces or TFT connector
  • Slot for an XMC module
  • With the prototype module available as an accessory, you have access to various signals such as GPI/O, I²C, etc.
  • Power logic designed as pluggable module, 18 ... 26.4 VDC input, can be replaced easily
  • Excellent modular cooling solution, can be easily adapted to different processor performance levels and environmental conditions

    Note:

    Other configurations available on request

    Specification:

    Embedded system

Select product specifications before modifying or adding to project list or requesting a quote.

* Country / Region
Get Price and Availability Get Price and Availability

Technical Data

Description Embedded COM System with congatec conga-TS170/i7-6820EQ (045900) COM Express Type 6 Basic module with Intel® Core™ i7-6820EQ quad core processor with 2,8 GHz bis 3,5 GHz, 8 MB L2 cache, GT2 graphics und 2133 MT/s dual channel DDR4 memory interface, Chipset QM170
Dimensions Width 375.5 mm, height 44.45 mm (without heat sink), depth 250 mm
Cooling Fanless (COM module), 40 mm fan (XMC), heat sink - large
Input voltage [VDC] 18 ... 26.4 VDC
Hard-drive holder 1 x 2.5"
Hard-drive 120 GB S-ATA SSD
Processor module Type 6 Basic module with Intel® Core™ i7-6820EQ quad core processor; 8 GB DDR4-SODIMM-2400
Internal interfaces PCIe x4 slots: 1 (PCIe Gen 3); mPCIe slots: 1 (PCIe Gen 3); mPCIe / mSATA slots: 1 (PCIe Gen 3, S-ATA 3.0); S-ATA Connector: 3 (S-ATA 3.0); Memory Card Slot: 1 (MicroSD); SIMM slot: 2 (Micro SIMM); Serial Port: 2; Parallel Port: 1; PS / 2 Mouse and keyboard connector: 1; Speaker: 1; LVDS module adapter: 1; Fieldbus module connector: 1; Interface for POST code Display: 1; Prototypboard interface: 1; XMC module slots: 1; XMC I / O Signal Header: 1
External Interfaces Front side: Display Port: 2 (DP 1.1 and DP 1.2); DVI: 1 (DVI-D); USB: 4 (USB 3.0); Audio: 1 (HD Audio, S / PDIF Optical); Ethernet: 1 (10/100/1000 Mbit); Rear side: VGA: 1; Serial Port: 1 (DSUB9); Power supply: 1 (18 ... 26.4 VDC)

Delivery Comprises:

Item Quantity Description
1 1 Shielded enclosure, St, powder-coated, black, RAL 9005
2 1 Heat sinks, fanless cooling
3 1 COM carrier
4 1 Type 6 Basic module with Intel® Core™ i7-6820EQ quad core processor; 8 GB DDR4-SODIMM-2400
5 1 120 GB SSD hard drives
6 1 Conversion kit for mounting Compact, Basic or Mini COM Express modules
7 1 XMC aperture
8 1 Fan for XMC module

Accessories

Item
Thmbnail Image Mains cable, SCHUKO/UTE, SCHUKO/UTE plug, IEC 60320 socket, 2.5 m, black, 1 piece 62150-191 Add Item to Project List add item to project list
Thmbnail Image Mains cable, BS, British Standard plug, IEC 60320 C13 socket, 2.5 m, black, 1 piece 60103-137 Add Item to Project List add item to project list
Thmbnail Image Mains cable, IEC, IEC 60320 C14 plug, iEC 60320 C13 socket, 2.5 m, black, 1 piece 60197-053 Add Item to Project List add item to project list
Thmbnail Image Equipment cable USA, USA connector, IEC 60320 female connector, 2 m, black, 1 piece 60103-141 Add Item to Project List add item to project list