Shelf stationary (Universal Eurorack), full depth / recessed depth

Image for Shelf on the Universal frame, full depth (Eurorack) from Schroff | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
  • Load-carrying capacity 75 kg
  • Assembly: Snapped-in and screw-fixed directly in universal upright

    Product family:

    Eurorack

    Accessory category:

    Mechanical Accessories

    Accessory category:

    Shelves

Select product specifications before modifying or adding to project list or requesting a quote.

For Cabinet Depth mm
For Cabinet Width mm
Version
 
Catalog Number Qty For cabinet depth Eurorack For cabinet width Eurorack Description Description
Catalog Number Qty For cabinet depth Eurorack For cabinet width Eurorack Description Description
1 piece 600.0 600.0 Full depth St 1.5 mm, RAL 7021,    load‐carrying capacity 75 kg, incl. GND/earthing
1 piece 600.0 600.0 reduced (t-100) St 1.5 mm, RAL 7021,    load‐carrying capacity 75 kg, incl. GND/earthing, depth member required, please order separately
1 piece 800.0 600.0 reduced (t-100) -
1 piece 800.0 600.0 Full depth Shelf, St, 1,5 mm, RAL 7021, assembly kit necessary, load-carrying capacity 75 kg
1 piece 900.0 600.0 Full depth -
1 piece 600.0 800.0 Full depth -
1 piece 600.0 800.0 reduced (t-100) -
1 piece 800.0 800.0 Full depth -
1 piece 800.0 800.0 reduced (t-100) -